Applications

Applications

Industries

Videos

Vision-guided packaging

Vision-guided packaging

DENSO XR-Series compact gantry robot with vision system picks variously colored and shaped parts from bowl feeders and places them...
Length: 00:28s
Vision inspection

Vision inspection

DENSO VS-Series six-axis articulated robot performs high-speed vision inspection of printed circuit board (PCB). Courtesy of Maruyoshi Seisakusyo Co., Ltd.
Length: 00:21s
Machine tending

Machine tending

DENSO VS-Series six-axis articulated robot tends CNC machine. http://www.densorobotics.com/products_6axis_vs.php Courtesy of Mori Seiki Co., Ltd.
Length: 00:45s
Application of adhesive film

Application of adhesive film

DENSO VS-Series six-axis articulated robot cleans surface of part and applies adhesive film to both sides. A vision system ensures...
Length: 00:30s
DENSO Robotics - Robots lay out slot-car track

DENSO Robotics - Robots lay out slot-car track

DENSO New VS-Series 6-axis articulated robots lay out a slot-car track, demonstrating the power of DENSO's b-CAP binary controller access...
Length: 01:13s
Bottle capping

Bottle capping

DENSO Robotics VP- and VS-Series six-axis articulated robots perform bottle capping. One robot is mounted overhead while the other is...
Length: 00:37s
High-speed material handling

High-speed material handling

DENSO vision-guided, HS-Series four-axis SCARA robots transfer products between high-speed conveyors.
Length: 00:24s
3-D simulation software

3-D simulation software

DENSO WINCAPS III 3-D simulation software allows users to lay out an automation workcell and program a robot in a...
Length: 00:20s
Vision inspection

Vision inspection

DENSO VS-Series six-axis articulated robot performs vision inspection of automotive parts with curved, reflective surfaces. Courtesy of Hikichi Seiko Corporation
Length: 00:22s
Servo press and nut driving

Servo press and nut driving

DENSO Robotics HM-Series four-axis SCARA robot performs servo-press and nut driving tasks. Courtesy of Coretec, Inc.
Length: 00:40s
Page: 1 | [ 2 ] | 3