• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

Type Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model, floor-mount
HM-40602G*
600 mm10 kg 0.29 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-40603G**
600 mm10 kg 0.29 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-40604G***
600 mm10 kg 0.29 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-40702G*
700 mm10 kg 0.29 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-40703G**
700 mm10 kg 0.29 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-40704G***
700 mm10 kg 0.29 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-40852G*
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-40853G**
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-40854G***
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-40A02G*
1,000 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-40A03G**
1,000 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-40A04G***
1,000 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-4A602G*
600 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
(UL optional)
Coming Soon
HM-4A602G*
600 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-4A603G**
600 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-4A604G***
600 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-4A702G*
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-4A703G**
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-4A704G***
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
(UL optional)
HM-4A852G*
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-4A853G**
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-4A854G***
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-4AA02G*
1,000 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-4AA03G**
1,000 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
HM-4AA04G***
1,000 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
(UL optional)
Standard model, overhead-mount
HMS-40702G*
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-40703G**
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-40704G***
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-40852G*
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-40853G**
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-40854G***
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-4A702G*
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-4A703G**
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-4A704G***
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-4A852G*
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-4A853G**
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-4A854G***
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
Dust- and mistproof model, floor-mount
HM-40602G-W*
600 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-40603G-W**
600 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-40604G-W***
600 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-40702G-W*
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-40703G-W**
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-40704G-W***
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-40852G-W*
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-40853G-W**
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-40854G-W***
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-40A02G-W*
1,000 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-40A03G-W**
1,000 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-40A04G-W***
1,000 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-4A602G-W*
600 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-4A603G-W**
600 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-4A604G-W***
600 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-4A702G-W*
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-4A703G-W**
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-4A704G-W***
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HM-4A852G-W*
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-4A853G-W**
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-4A854G-W***
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-4AA02G-W*
1,000 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-4AA03G-W**
1,000 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HM-4AA04G-W***
1,000 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
Dust- and mistproof model, overhead-mount
HMS-40702G-W*
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-40703G-W**
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-40704G-W***
700 mm10 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-40852G-W*
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-40853G-W**
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-40854G-W***
850 mm10 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-4A702G-W*
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-4A703G-W**
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-4A704G-W***
700 mm20 kg 0.31 sec. ±0.020 mm ANSI and CE
HMS-4A852G-W*
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-4A853G-W**
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE
HMS-4A854G-W***
850 mm20 kg 0.31 sec. ±0.025 mm ANSI and CE