• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

Type Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model, floor-mount
HS-45352G*
350 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
(UL optional)
HS-45353G*
350 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
(UL optional)
Coming Soon
HS-45452G*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
(UL optional)
HS-45453G*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
(UL optional)
HS-45552G*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
(UL optional)
HS-45553G*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
(UL optional)
Standard model, overhead-mount
HSS-45452G*
450 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
Coming Soon
HSS-45453G*
450 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
HSS-45552G*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
File not found.
HSS-45553G*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
Dust- and mistproof model, floor-mount
HS-45352G-W*
350 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
HS-45353G-W*
350 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
HS-45452G-W*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
HS-45453G-W*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
HS-45552G-W*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
Coming Soon
HS-45553G-W*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
Dust- and mistproof model, overhead-mount
HSS-45452G-W*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
HSS-45453G-W*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
HSS-45552G-W*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
HSS-45553G-W*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
Cleanroom model, floor-mount
HS-45352G-P*
350 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
HS-45353G-P*
350 mm5 kg 0.35 sec. ±0.015 mm ANSI and CE
HS-45452G-P*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
Coming Soon
HS-45453G-P*
450 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
HS-45552G-P*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
Coming Soon
HS-45553G-P*
550 mm5 kg 0.35 sec. ±0.020 mm ANSI and CE
File not found.