The HSR Series uses advanced vibration control, a newly designed, highly-rigid lightweight arm and improved heat dissipation in the base unit to achieve new levels of continuous high-speed performance and repeatability.
Max Payload
8
kg
Reach
480-650
mm
Basic Cycle Time
0.28-0.31
sec
Repeatability
±0.010/±0.012
mm
Reduced shaft whip and settling time, along with a lighter-weight arm and an optimized arm structure make the HSR robots more efficient than previous models, enabling them to accelerate faster, run continuously at their maximum rated speed and stop more precisely. Standard cycle time (with a 2 kg weight) is from 0.28 to 0.31 sec. and repeatability is from ±0.01 to ±0.012 mm. Maximum payload capacity is 8 kg, with available reaches of 480, 550, and 650 mm. Applications include high-speed, high-precision pick and place in assembly processes, as well as packaging processes in the food, medical device, pharmaceutical and cosmetics sectors.
Optimized Acceleration and Motion profiles
Improved high-speed motion results in more cycles per minute (CPM) and therefore higher productivity.
Achieving Continuous, Non-stop Motion
Improved heat dissipation in the base unit allows the robot to run continuously at its highest rated speed, a requirement in today’s demanding processes.
Vibration-control Technique for Suppressing Vibrations
The robot quickly suppresses vibrations by actively reflecting the status of the arm to the controller’s vibration control. Vibrations that occur during high-speed transfer as well as residual vibrations are both suppressed, reducing cycle times.
Newly designed, highly rigid lightweight arm
The combination of high rigidity and light weight allow the robot to handle a high payload of 8 kg and achieve high-speed motion at the same time.
The HSR robot is available in both floor- and ceiling-mount models.
Optimized arm design allows the robot to achieve continuous high-speed motion
A large-capacity motor is integrated into the base unit. Weight reduction of the arm and an optimized arm design allow the robot to achieve its continuous high-speed performance.
Protects external wiring to prevent cables from becoming unorganized, avoiding the risk of broken wires.
An Ethernet cable is built into the body and is easily connectable to external devices. Ethernet connectors (sold separately) are available as options.
The encoder backup battery is installed outside the robot, facilitating maintenance and replacement of batteries.
Protects wiring installed through the hole of the bearing located at the top of the Z-axis shaft.
Overview of all DENSO robots
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Account registration required.