• Features
  • Specs
  • Dimensions
  • Data Sheet
  • CAD1

Type Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
HSR048 - Ceiling Suspended
HSR048 - Ceiling Suspended*
100 mm kg sec. mm
HSR048 - Ceiling Suspended*
200 mm kg sec. mm
HSR048 - Ceiling Suspended*
320 mm kg sec. mm
HSR048 - Floor Mount
HSR048 - Floor Mount*
100 mm kg sec. mm
HSR048 - Floor Mount*
200 mm kg sec. mm
HSR048 - Floor Mount*
320 mm kg sec. mm
HSR055 - Ceiling Suspended
HSR055 - Ceiling Suspended*
320 mm kg sec. mm
HSR055 - Ceiling Suspended*
100 mm kg sec. mm
HSR055 - Ceiling Suspended*
200 mm kg sec. mm
HSR055 - Floor Mount
HSR055 - Floor Mount*
100 mm kg sec. mm
HSR055 - Floor Mount*
200 mm kg sec. mm
HSR055 - Floor Mount*
320 mm kg sec. mm
HSR065 - Ceiling Suspended
HSR065 - Ceiling Suspended*
100 mm kg sec. mm
HSR065 - Ceiling Suspended*
200 mm kg sec. mm
HSR065 - Ceiling Suspended*
320 mm kg sec. mm
HSR065 - Floor Mount
HSR065 - Floor Mount*
100 mm kg sec. mm
HSR065 - Floor Mount*
200 mm kg sec. mm
HSR065 - Floor Mount*
320 mm kg sec. mm