• Features
  • Specs
  • Dimensions
  • Data Sheet
  • CAD1

The HSR Series uses advanced vibration control, a newly designed, highly rigid lightweight arm and improved heat dissipation in the base unit to achieve new levels of continuous high-speed performance and repeatability.

  • Quick Acceleration
  • Runs continuously at high speed
  • Stops precisely
HSR

Continuous high-speed performance that changes everything

Reduced shaft whip and settling time, along with a lighter-weight arm and an optimized arm structure make the HSR robots more efficient than previous models, enabling them to accelerate faster, run continuously at their maximum rated speed and stop more precisely. Standard cycle time (with a 2-kg weight) is from 0.28 to 0.31 sec. and repeatability is from ±0.01 to ±0.012 mm. Maximum payload capacity is 8 kg, with available reaches of 480, 550, and 650 mm. Applications include high-speed, high-precision pick and place in assembly processes, as well as packaging processes in the food, medical device, pharmaceutical and cosmetics sectors.

Features

img-101__200x133

High-speed motion

Optimized acceleration and motion profiles

Improved high-speed motion results in more cycles per minute (CPM) and therefore higher productivity.

img-102__200x133

Continuous motion

Achieving continuous, non-stop motion

Improved heat dissipation in the base unit allows the robot to run continuously at its highest rated speed, a requirement in today’s demanding processes.

img-103__200x133

Vibration control

Vibration-control technique for suppressing vibrations

The robot quickly suppresses vibrations by actively reflecting the status of the arm to the controller’s vibration control. Vibrations that occur during high-speed transfer as well as residual vibrations are both suppressed, reducing cycle times.


img-104__200x134

Light weight

Newly designed, highly rigid lightweight arm

The combination of high rigidity and light weight allow the robot to handle a high payload of 8 kg and achieve high-speed motion at the same time.

img-105__200x133

Flexible mounting configuration

The HSR robot is available in both floor- and ceiling-mount models.

img-106__200x134

Optimum layout

Optimized arm design allows the robot to achieve continuous high-speed motion.

A large-capacity motor is integrated into the base unit. Weight reduction of the arm and an optimized arm design allow the robot to achieve its continuous high-speed performance.

Options

img-107__150x135

Wiring protection kit

Protects external wiring to prevent cables from becoming unorganized, avoiding the risk of broken wires.

img-108__150x135

Built-in Ethernet

An Ethernet cable is built into the body and is easily connectable to external devices. Ethernet connectors (sold separately) are available as options.

img-109__150x135

External battery

The encoder backup battery is installed outside the robot, facilitating maintenance and replacement of batteries.

img-110__150x135

Stopper with bearing

Protects wiring installed through the hole of the bearing located at the top of the Z-axis shaft.