• Features
  • Typical Applications
  • Package Options
  • System Requirements
  • Data Sheet

System Requirements: Minimum Recommended
CPU: Pentium® III, 500 MHz Pentium® III, 1 GHz
Memory: 256 MB 512 MB
Available hard-disk space: 200 MB 200 MB
Supported operating systems: Windows® 2000 Professional Windows® XP Professional
The following are trademarks or registered trademarks of their respective holders: UPnP (UPnP Implementers Corporation); Pentium (Intel Corporation); Visual Basic, Visual C++ 6.0, Visual C++ 2005, Windows (Microsoft Corporation).