Teaching Pendants

Our latest teaching pendants are dust and water resistant.
Teaching Pendants

Our latest-model teaching pendant is as powerful as ever and now even more user friendly. It features a larger 7.5-inch color touchscreen with customizable display and a larger deadman switch, as well as a jog dial and other convenience features that make programming quick and easy. Our smaller mini-pendant gives you all the essential programming functions you need at an affordable cost.

Info

Overview

  • User-friendly operation
  • Teaching pendant features new, larger 7.5 in. color touchscreen and larger deadman switch, dust- and mistproof (IP65) design
  • Mini-pendant offers high functionality at low cost

CAUTION Do not drop the teaching pendant and do not impact against the teaching pendant. Touch the teaching pendant with your fingers only, never with the tip of a pen or any pointed object. Otherwise, the LCD may be broken.

CADs and Manuals

CAD Files & Manuals

Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)

Online/Interactive Manuals

Account registration required.