• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Data Sheet
  • CAD1

Type Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model; floor- or overhead-mount; brakes on joints J2–J6
VM-6083G*
1,000 mm13 kg 0.89 sec. ±0.050 mm ANSI and CE
VM-60B1G*
1,300 mm13 kg 0.95 sec. ±0.070 mm ANSI and CE
Dust- and mistproof model; floor- or overhead-mount; brakes on joints J2–J6
VM-6083G-W**
1,000 mm13 kg 0.89 sec. ±0.050 mm ANSI and CE
VM-60B1G-W**
1,300 mm13 kg 0.95 sec. ±0.070 mm ANSI and CE
Cleanroom model; floor- or overhead-mount; brakes on joints J2–J6
VM-6083G-P100***
1,000 mm13 kg 0.89 sec. ±0.050 mm ANSI and CE
VM-60B1G-P100***
1,300 mm13 kg 0.95 sec. ±0.070 mm ANSI and CE