• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Data Sheet
  • CAD1

  • High speed and repeatability
  • High payload capacity
  • Compact, space-saving design
Reach Cycle time* Repeatability
1,000 mm 0.89 sec. ±0.050 mm
1,300 mm 0.95 sec. ±0.070 mm
*With 5-kg payload

VM-G Series

The VM-Series six-axis articulated robots offer high speed and repeatability along with a large, 13-kg maximum payload capacity. In addition, their maximum allowable moment of inertia (0.36 kgm⊃2; at J4 and J5, and 0.064 kgm⊃2; at J6) is 2.5 times greater than conventional robots, allowing more flexibility in end-effector designs and a wider range of applications. A slim, 130-mm-wide arm and long, 1,000- to 1,300-mm reach make it possible for these robots to reach around tooling or into deep, narrow spaces, such as plastic injection molds, without interfering with peripheral equipment. ANSI and CE compliance allows global deployment. Standard and ISO 5 (class 100) cleanroom models are available.


All arms

High Power

One of the highest applicable maximum moments of inertia in its class

Choice of configurations

IP54/65, Cleanroom (Class 100)

Compact design

Minimizes interference with surrounding equipment

Light weight

Less than 80kg

ANSI/CE compliant