• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

The compact, powerful VP-G series robots. A slim and compact body for a broad range applications!

  • Ultracompact, space-saving design
  • Highest speed and repeatability in their class
  • Energy-saving motors
  • High payload capacity
  Reach Cycle time* Repeatability
5-Axis 430 mm 0.99 sec. ±0.020 mm
6-Axis 432 mm 0.99 sec. ±0.020 mm
*With 1 kg payload


The ultracompact VP-Series six-axis articulated robots offer the highest speed and repeatability in their class. Their small footprint of only 160 x 160 mm (200 mm dia. for the aseptic models) saves valuable facility space and makes integration easy, yet despite their size, they have a large payload capacity. In addition, their highly efficient motors use a maximum of only 80 W of power each, and all motors combined use a maximum of only 300 W, resulting in significant energy savings. The VP-Series robots are ANSI and CE compliant, making them suitable for global deployment.

VP-Series Aseptic Models

The VP-Series aseptic robots offer the same speed and repeatability as the standard VP-Series models but with ISO 5 (class 100) cleanroom performance. In addition, anodized aluminum coverings, a protective outer coating and specially sealed joints allow VP-Series aseptic robots to be safely cleaned with hydrogen peroxide. This enables the robots to be used in applications where biocontamination control is required, such as those in the medical and pharmaceutical industries. VP-Series aseptic robots are available in either ANSI and CE or UL models.

Very small footprint

160 x 160 mm

Light weight


Slim design

Facilitates integration in tight spaces

ANSI/CE compliant