• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

Type Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model; floor or overhead-mount; brakes on joints J2-J4
VP-5243G 5-axis
430 mm3 kg 0.99 sec. ±0.020 mm ANSI and CE
VP-6242G 6-axis
432 mm2.5 kg sec. ±0.020 mm ANSI and CE
Aseptic model; floor or overhead-mount; brakes on joints J2-J4
VP-6242G2-S1-UL*
432 mm2 kg 0.99 sec. ±0.020 mm ANSI and CE
(UL optional)
VP-6242G2-S1*
432 mm2 kg 0.99 sec. ±0.020 mm ANSI and CE