• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

Faster, smaller, easier to use and beyond the norm

cycle_time
  • High speed—world's fastest in their class
  • Outstanding repeatability
  • High payload capacity
  • Even more compact design
Reach Cycle time* Repeatability
700 mm 0.33 sec. ±0.020 mm
900 mm 0.36 sec. ±0.030 mm
*With 1 kg payload

The new DENSO VS-Series six-axis articulated robots offer the world's highest speed and precision for their class. Their design, which is even more compact than previous models, features ultraslim arms to facilitate integration and an optional bottom-side cable connection that saves valuable floor space. The robots can be mounted on the floor, ceiling or wall with no special hardware needed. An extremely high maximum allowable moment of inertia enables more flexible end-effector designs and a wider range of applications than conventional robots. In addition, a new internal wiring option allows users to easily connect Gigabit Ethernet devices and servo grippers directly to the flange, preventing cables from becoming tangled or interfering with peripheral equipment. A new IP67 dust- and waterproof protection option enables the robots to resist cutting chips and high-pressure washing, extending their application range. Standard and cleanroom models are also available. ANSI and CE safety compliance allows global deployment.

Compact
 Slim-design robot developed through pursuit of functionality and beauty

  • Maximum arm width: 235 mm
  • Compact body yet with large operating range
  • Connector panel orientation selected according to specific application conditions
f1_6294__700x303

EASY-TO-USE
 Substantially improved usability thanks to world’s first high density embedded wiring

  • A variety of installation methods
  • World's first embedded wiring
  • Arm ends accommodate installation of camera, servo gripper, high density sensor array etc.
  • Floor-, ceiling- or wall-mount is available

f1_6303__700x295

Powerful

  • 7 kg payload in all directions, the highest in its class
  • Adaptable to perform complex, massive hand or double hand movements in all directions without limitation
  • Increased range of small robot applications in processes and improved flexibility in equipment and hand design

Environmental Resistance

  • Protected type(IP67) for use in harsh environment
  • Double-seal construction to exclude cutting fluid and chips
  • Resistant to water-soluble cutting fluids
f1_6321__700x322

System Configuration/Options

f1_6330__700x512

VS-068/087 Options

f1_6339__700x1600