• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

Type Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model; rear connector panel; standard flange
VS-068A2-AV6-NNN-NN
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-NN
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Standard model; rear connector panel; communication interface flange-A (Ethernet)
VS-068A2-AV6-NNN-NA
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-NA
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Standard model; bottom-side connector panel; standard flange
VS-068A2-AV6-NNN-AN
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-AN
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Standard model; bottom-side connector panel; communication interface flange-A (Ethernet)
VS-068A2-AV6-NNN-AA
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-AA
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Dust- and splashproof model; rear connector panel; standard flange
VS-068A2-AV6-W7N-NN*
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-W7N-NN*
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Dust- and splashproof model; bottom-side connector panel; standard flange
VS-068A2-AV6-W7N-AN*
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-W7N-AN*
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Cleanroom model; rear connector panel; standard flange
VS-068A2-AV6-C5N-NN
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-C5N-NN
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Cleanroom model; bottom-side connector panel; standard flange
VS-068A2-AV6-C5N-AN
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-C5N-AN
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE