• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

  • High speed and repeatability
  • High payload capacity
  • Compact, space-saving design
Reach Cycle time* Repeatability
650 mm 0.49 sec. ±0.020 mm
850 mm 0.59 sec. ±0.030 mm
*With 1 kg payload


The VS-Series six-axis articulated robots combine high speed and repeatability with powerful load-handling capability. They have a 7 kg maximum payload capacity and a maximum allowable moment of inertia (0.295 kgm⊃2; at J4 and J5, and 0.045 kgm⊃2; at J6) that is 2.5 times greater than conventional robots. This enables flexible end-effector designs and a wide range of applications. In addition, the VS-Series footprint is only 200 x 200 mm, facilitating integration. The VS Series is ANSI and CE compliant, making it suitable for global deployment. UL-listed models are available for both the U.S. and Canada.


All models

High power

One of the highest applicable maximum moments of inertia in its class

Choice of configurations

Cleanroom (Class 10)

Compact design

Minimizes interference with surrounding equipment

Light weight

Less than 30kg

ANSI/CE compliant and UL listed included

UL listed ; VS6556G-BW-UL and VS6577G-BW-UL