• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

  Reach Stroke Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model; floor- or overhead-mount; brakes on joints J2–J4
VS-6556G*
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
VS-6577G*
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE
Standard model; floor- or overhead-mount; brakes on joints J2–J6
VS-6556G-B*
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
VS-6577G-B*
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE
Dust- and mistproof model; floor- or overhead-mount; brakes on joints J2–J4
VS-6556G-W**
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
VS-6577G-W**
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE
Dust- and mistproof model; floor- or overhead-mount; brakes on joints J2–J6
VS-6556G-BW**
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
(UL optional)
VS-6577G-BW**
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE
(UL optional)
Cleanroom model; floor- or overhead-mount; brakes on joints J2–J4
VS-6556G-P10***
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
VS-6556G-P100****
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
VS-6577G-P10***
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE
VS-6577G-P100****
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE
Cleanroom model; floor- or overhead-mount; brakes on joints J2–J6
VS-6556G-BP10***
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
VS-6556G-BP100****
650 mm 7 kg 0.49 sec. ±0.020 mm ANSI and CE
VS-6577G-BP10***
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE
VS-6577G-BP100****
850 mm 7 kg 0.59 sec. ±0.030 mm ANSI and CE