• Features
  • Specs
  • Standard Components
  • Data Sheet

VS050S2_B__210x235

6- Axis Robots: Medical and Pharmaceutical Robots VS-050-S2 series

  • VS-050-S2 meets the strict hygienic demands of the medical and pharmaceutical industries.
  • DENSO contributes to automation in medical device / medical product manufacturing processes and drug preparation.
  • Automation in clean environments prevents the hazards of foreign matter from manual tasks, human error, and operator exposure.

Sterilizable

vs-s2_10__300x270
  • Robot with sterility control for use in sterile environments and clean environments that employ H2O2 gas 35% density (dry / wet) and UV exposure.

Resists Contamination

vs-s2_2__200x197
  • Smooth surface prevents adherence of dust and dirt. The robot arm is constructed without screws to maintain high sanitation levels.
  • Cleanliness : ISO Class 5
  • Protection level : Wrist IP67, Unit IP65

Maintainability

vs-s2_3__112x188
  • Optional external mount battery for improved maintainability and battery replacement.

Authentication

  • Design compliant with GMP (product management and quality control standard).
  • ∙ cUL certified products* (UL standard / Canada CSA standard) also available.
  • *Compliancy scheduled for FY2015
vs050s2feature__284x751

Applications

Manufacture of medical products

vss2_20__200x134
  • Preparation
  • Filling
  • Inspection
  • Packaging and packing
  • Transport
  • Etc.

Manufacture of medical instruments

vss2_21__200x134
  • Inspection
  • Filling
  • Transport
  • Etc.

Medicine control

vss2_22__200x134
  • Adjustment of chemicals
  • Inspection
  • Transport
  • Etc.

Research and development of new drugs/regenerative medicine

vss2_23__200x134
  • Reagent dispensation
  • Agitation
  • Cell cultures
  • Etc.

Medical and Pharmaceutical Robot Hands (Option)

handf-2__500x338
Term Specification
Grip force 60N
Switch stroke 2 × 3 mm
Power supply 24V±10%
Protect grade IP65
Cleanliness ISO Class 5 (GMP Grade A)
I/O type NPN / PNP selection
Unit weight Hand unit 145 g / cover 285 g