• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

  Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
XR-43411G*
200 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE
XR-43412G*
200 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43711G*
200 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE
XR-43712G*
200 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43721G*
250 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43722G*
250 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE
XR-43731G*
300 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43732G*
300 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE
XR-43A11G*
200 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43A12G*
200 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE
XR-43A21G*
250 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43A22G*
250 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE
XR-43A31G*
300 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43A31G*
300 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE Coming Soon
XR-43A32G*
300 mm5 kg 0.53 sec. ±0.015 mm ANSI and CE