| TP-RC7M-1 Teaching Pendant |
| Display |
7.5 in. TFT LCD touchscreen with backlight, 640 x 480 pixels |
| Power source |
24V (supplied from robot controller) |
| Controls |
Robot stop button, deadman switch, jog dial, motor power on/off key, auto/manual selector switch, r-sel key, m-mod key, speed key, cursor keys, stop key, ok key, cancel key |
| Functions |
Program writing & editing, parameter setting, robot movement operation, program start, teach-check mode, I/O manager, variable manager, maintenance, communication settings, error display |
| Operating conditions |
Temperature: 0 to 40 °C Humidity: <90% RH (no condensation allowed) |
| Dimensions |
H: 260mm W: 186mm D: 50mm |
| Protection class |
IP65 (dust- and mistproof) |
| Dimensions |
H: 290 mm W: 198 mm D: 80 mm |
| Weight |
Approx. 1.3 kg |
| Cable length |
4, 8 or 12 m |
| Cable weight |
4 m: approx. 0.2 kg 8 m: approx. 0.4 kg 12 m: approx. 0.6 kg |
| MP7E3P Mini Pendant |
| Display |
LCD, 128 x 64 pixels |
| Power source |
24 V DC (supplied from robot controller) |
| Controls |
33 membrane switches, robot stop button, mode selector switch, deadman switch |
| Functions |
Parameter setting, robot movement operation, program start, teach-check mode, I/O manager, variable manager, maintenance, communication settings, error display |
| Operating conditions |
Temperature: 0 to 40 °C Humidity: <90% RH (no condensation allowed) |
| Protection class |
IP65 (dust- and mistproof) |
| Dimensions |
H: 8 6mm W: 218 mm D: 38 mm |
| Weight |
Approx. 0.3 kg |
| Cable length |
4, 8 or 12 m |
| Cable weight |
4 m: approx. 0.2 kg 8 m: approx. 0.4 kg 12 m: approx. 0.6 kg |
| Remarks |
Comes with WINCAPS Light for offline program writing and editing |
| Product specifications subject to change without notice. |