4-Axis SCARA Robots

LPH, HM, HS-A1 and HSR Series

LPH Series

The high-performance, competitively priced LPH 4-axis SCARA robot is an excellent choice for users who are new to automation. Compact and lightweight, LPH handles lighter duty applications with ease, such as electronics, assembly, and pick-and-place to name a few. The LPH is a perfect option for first-time buyers looking to reduce start-up costs for projects that require a shorter, three- to five-year duty lifecycle.

Max Payload
Reach
Cycle Time
Repeatability
3
400
0.45
±0.020
kg
mm
sec
mm
Max Payload
Reach
Cycle Time
Repeatability

3kg

400mm

0.45sec

±0.020mm

HS-A1 Series

The HS-A1 Series compact, 4-axis SCARA robots offer the highest speed and repeatability in their class. Although these small industrial robots have a compact, space-saving design, they have a large load-handling capability, with a maximum payload of 5 kg. In addition, their large, 0.1 kgm² maximum allowable moment of inertia enables a wide range of end effectors and applications. All HS-A1 Series robots are available in dust- and mistproof (IP65) or ISO 4 (class 10) cleanroom configurations. ANSI and CE compliance allows global deployment. UL-listed models are available for both the U.S. and Canada.

Max Payload
Reach
Cycle Time
Repeatability
5
350-550
0.35
±0.015/±0.020
kg
mm
sec
mm
Max Payload
Reach
Cycle Time
Repeatability

5kg

350-550mm

0.35sec

±0.015/
±
0.020mm

HSR Series

The HSR Series uses advanced vibration control, a newly designed, highly rigid lightweight arm and improved heat dissipation in the base unit to achieve new levels of continuous high-speed performance and repeatability.

  • Quick acceleration
  • Runs continuously at high speed
  • Stops precisely
Max Payload
Reach
Cycle Time
Repeatability
8
480-650
0.28-0.31
±0.010/±0.012
kg
mm
sec
mm
Max Payload
Reach
Cycle Time
Repeatability

8kg

480-650mm

0.28-0.31sec

±0.010/
±
0.012mm

HM Series

The HM Series 4-axis SCARA robots offer outstanding speed and repeatability. Although these small industrial robots have a compact, space saving design, they can handle 20 kg payloads. In addition, their maximum allowable moment of inertia of 0.45 kgm² is six times larger than that of conventional robots, permitting a wide variety of applications. All HM Series robots are available in standard or dust- and mist-proof (IP65) configurations. ANSI and CE compliance allows global deployment. UL listed models are available for both the U.S. and Canada.

Max Payload
Reach
Cycle Time
Repeatability
20
600-1000
0.29-0.31
±0.020/±0.025
kg
mm
sec
mm
Max Payload
Reach
Cycle Time
Repeatability

20kg

600-1000mm

0.29-0.31sec

±0.020/
±
0.025mm