Why do DENSO robots have such a low cost of ownership?
Low Maintenance
DENSO robots are designed to run trouble-free with only minimal scheduled maintenance. This results in significant savings in maintenance costs as well as the cost of production downtime due to overly frequent or lengthy maintenance procedures.
Ease of Setup, Programming and Networking
DENSO robot controllers come preconfigured, substantially cutting down on setup and development time. Programming is made quick and easy by DENSO’s offline programming software, which includes 3D simulation as standard. And networking is only a matter of entering an IP address.
High Reliability
DENSO’s use of harmonic-drive motors allows its robots to maintain their high speeds in continuous two- and three-shift duty, year after year, essential to maximizing productivity. In addition, the motors’ high maximum moment of inertia means the robots can handle higher payloads with less strain, reducing wear and thus minimizing the risk of downtime due to repair.
Learn More
The robots DENSO has developed to meet the stringent demands of the automotive industry are the same ones it offers its customers. To learn more about how you can benefit from DENSO’s many years of manufacturing experience and expertise, contact DENSO today.
Ease of Integration
DENSO’s compact robot design saves valuable factory floor space and reduces integration time and costs. Internally routed electrical wires and air lines prevent interference with other equipment, eliminating the cost of replacement due to unnecessary wear and tear.
Low Energy Consumption
DENSO’s lightweight robot arms and energy-efficient motors result in lower energy consumption and therefore lower operating costs.
Long Working Life
Many robot manufacturers introduce new models every few years and quickly stop supporting older models, which then become obsolete and need to be replaced. In contrast, DENSO offers support and upgrades for up to 10 years after a robot model has been discontinued. This eliminates the need for unnecessarily premature equipment replacement, greatly reducing capital investment costs.