RC8A – Operator (OH)
Class Overview and Curriculum:
This class is an introduction to DENSO robotics hardware and software and serves as a good start for someone either new to the field of robotics or just new to DENSO robotics in particular. The class begins with robotics 101, and moves through the safety systems of the robot, up through jogging, variables, teaching positions, to writing the first programs. We review how the robot I/O works, how it interfaces with a PLC, and also how to perform the robot homing/calibration routine.
The purpose of this class is not to make any student a robot expert, but to give each student a level of knowledge, familiarity, and comfort with the controller and hardware, so they understand the fundamental concepts of the DENSO robot system and are empowered with the tools they need for problem solving and development when they return.
- Overview of Robot/Controller Components
- Teach Pendant Navigation, Operation, and Programming
- The teaching of Movement Modes, Positions, Variable Types
- Program Execution in Teach Check and Auto Modes
- Calibration and Preventative Controller Maintenance
- Backup Program Data using WINCAPS III Software
- System I/O Interface
Who Should Attend: Machine Operators, Robot Operators
Prerequisites: None
Training Duration: One day at DENSO Midwest Training Facility
Class Size: One to 8 Students (Maximum two students per training cell).
Price: $750 USD per student.
Note: The price includes lunch and refreshments. Hotel costs are not included.