The VM Series 6-axis articulated robots offer high speed and repeatability along with a large, 13 kg maximum payload capacity. In addition, their maximum allowable moment of inertia (0.36 kgm²; at J4 and J5, and 0.064 kgm²; at J6) is 2.5 times greater than conventional robots, allowing more flexibility in end-effector designs and a wider range of applications. A slim, 130-mm-wide arm and long, 1,000- to 1,300-mm reach make it possible for these robots to reach around tooling or into deep, narrow spaces, such as plastic injection molds, without interfering with peripheral equipment. ANSI and CE compliance allows global deployment. Standard and ISO 5 (class 100) cleanroom models are available.
Max Payload |
Reach |
Cycle Time |
Repeatability |
13 |
1000/1300 |
0.89/0.95 |
±0.050/±0.070 |
kg |
mm |
sec |
mm |
Overview
- High speed and repeatability
- High payload capacity
- Compact, space-saving design
Reach |
Cycle Time* |
Repeatability |
1,000 mm |
0.89 sec. |
±0.050 mm |
1,300 mm |
0.95 sec. |
±0.070 mm |
Overhead Mountable
All arms
High Power
One of the highest applicable maximum moments of inertia in their class.
Choice of Configurations
- IP54/65
- Cleanroom (Class 100)
Compact Design
Minimizes interference with surrounding equipment
Lightweight
Less than 80 kg
ANSI/CE Compliant
ANSI and CE compliance allows global deployment
Specifications
Standard Models
Model name | VM-6083 | VM-60B1 | |
No. of axes | 6 | 6 | |
Position detection | Absolute encoder | Absolute encoder | |
Drive motor | AC servomotors for all joints | AC servomotors for all joints | |
Brakes | Brakes for joints J2 to J6 | Brakes for joints J2 to J6 | |
Overall arm length (first arm+second arm) | 830mm (385mm+445mm) | 1,110mm (520mm+590mm) |
|
Arm offset | J1 (swing) | 180mm | 180mm |
J3 (front arm) | 100mm | 100mm | |
Maximum motion area (Point P) | 1,021mm | 1,298mm | |
Motion range | J1 | ±170° | ±170° |
J2 | +135°, 90° | +135°, 90° | |
J3 | +165°, -80° | +168°, -80° | |
J4 | ±185° | ±185° | |
J5 | ±120° | ±120° | |
J6 | ±360° | ±360° | |
Maximum payload | 13kg *4 | 13kg *4 | |
Maximum composite speed (at the center of an end-effector mounting face) | 8,300mm/sec | 8,300mm/sec | |
Cycle time *1 | 0.89 sec | 0.95 sec | |
Position repeatability at the center of an end-effector mounting face *2 | ±0.05mm | ±0.07mm | |
Maximum allowable moment of inertia | J4, J5 | 0.36kgm² | 0.36kgm² |
J6 | 0.064kgm² | 0.064kgm² | |
User air piping *3 | 7 systems (φ4x6, φ6x1) Solenoid Valve (2 Position, Double Solenoids) x3 | 7 systems (φ4x6, φ6x1) Solenoid Valve (2 Position, Double Solenoids) x3 |
|
User signal line | 10 (for proximity sensor signals, etc.) | 10 (for proximity sensor signals, etc.) | |
Air source | Operating pressure | 0.10 - 0.39 MPa | 0.10 - 0.39 MPa |
Maximum allowable pressure | 0.49 MPa | 0.49 MPa | |
Noise | <80 dB(A) | <80 dB(A) | |
IP classification | IP40 | IP40 | |
Approximate weight | 82kg | 82kg | |
*1 Time required for a robot to move 5kg payload between two points 300mm apart at a height of 25mm. | |||
*2 Position repeatability is the precision at constant ambient temperature. | |||
*3 Controllable by use of the embedded solenoid valve only for φ4x6. | |||
*4 If the payload exceeds 11kg, wrist downward movement is limited to ±10°. |
Cleanroom Models
Model name | VM-6083 | VM-60B1 | |
No. of axes | 6 | 6 | |
Position detection | Absolute encoder | Absolute encoder | |
Drive motor and brake | AC servomotors for all joints | AC servomotors for all joints | |
Brakes | Brakes for joints J2 to J6 | Brakes for joints J2 to J6 | |
Overall arm length (first arm+second arm) | 830mm (385mm+445mm) | 1,110mm (520mm+590mm) |
|
Arm offset | J1 (swing) | 180mm | 180mm |
J3 (front arm) | 100mm | 100mm | |
Maximum motion area (Point P) | 1,021mm | 1,021mm | |
Motion range | J1 | ±170° | ±170° |
J2 | +135°, -90° | +135°, -90° | |
J3 | +165°, -80° | +168°, -80° | |
J4 | ±185° | ±185° | |
J5 | ±120° | ±120° | |
J6 | ±360° | ±360° | |
Maximum payload | 13kg *4 | 13kg *4 | |
Position repeatability at the center of an end-effector mounting face *2 | 8,300mm/sec | 8,300mm/sec | |
Cycle time *1 | 0.89 sec | 0.95 sec | |
Position repeatability (at the center of an end-effector mounting face) *2 | ±0.05mm | ±0.07mm | |
Maximum allowable moment of inertia | J4,J5 | 0.36kgm² | 0.36kgm² |
J6 | 0.064kgm<² | 0.064kgm² | |
User air piping *3 | 7 systems (φ4x6, φ6x1) Solenoid Valve (2 Position, Double Solenoids)x3 | 7 systems (φ4x6, φ6x1) Solenoid Valve (2 Position, Double Solenoids)x3 |
|
User signal line | 10 (for proximity sensor signals, etc.) | 10 (for proximity sensor signals, etc.) | |
Air source | Operating pressure | 0.10 – 0.39 MPa | 0.10 – 0.39 MPa |
Maximum allowable pressure | 0.49 MPa | 0.49 MPa | |
Noise | <80 dB(A) | <80 dB(A) | |
Cleanroom classification | Class 100 | Class 100 | |
Approximate weight | 82kg | 82kg | |
*1 Time required for a robot to move 5kg payload between two points 300mm apart at a height of 25mm. | |||
*2 Position repeatability is the precision at constant ambient temperature. | |||
*3 Controllable by use of the embedded solenoid valve only for φ4x6. | |||
*4 If the payload exceeds 11kg, wrist downward movement is limited to ±10°. |
Dust & Splash Models
Model name | VM-6083 | VM-60B1 | |
No. of axes | 6 | 6 | |
Position detection | Absolute encoder | Absolute encoder | |
Drive motor | AC servomotors for all joints | AC servomotors for all joints | |
Brakes | Brakes for joints J2 to J6 | Brakes for joints J2 to J6 | |
Overall arm length (first arm+second arm) | 830mm (385mm+445mm) | 1,110mm (520mm+590mm) |
|
Arm offset | J1 (swing) | 180mm | 180mm |
J3 (front arm) | 100mm | 100mm | |
Maximum motion area (Point P) | 1,021mm | 1,298mm | |
Motion range | J1 | ±170° | ±170° |
J2 | +135°, -90° | +135°, -90° | |
J3 | +165°, -80° | +168°, -80° | |
J4 | ±185° | ±185° | |
J5 | ±120° | ±120° | |
J6 | ±360° | ±360° | |
Maximum payload | 13kg *4 | 13kg *4 | |
Maximum composite speed (at the center of an end-effector mounting face) | 8,300mm/sec | 8,300mm/sec | |
Cycle time *1 | 0.89 sec | 0.95 sec | |
Position repeatability at the center of an end-effector mounting face *2 | ±0.05mm | ±0.07mm | |
Maximum allowable moment of inertia | J4,J5 | 0.36kgm² | 0.36kgm² |
J6 | 0.064kgm² | 0.064kgm² | |
User air piping *3 | 7 systems (φ4x6, φ6x1) Solenoid Valve (2 Position, Double Solenoids)x3 | 7 systems (φ4x6, φ6x1) Solenoid Valve (2 Position, Double Solenoids)x3 |
|
User signal line | 10 (for proximity sensor signals, etc.) | 10 (for proximity sensor signals, etc.) | |
Air source | Operating pressure | 0.10 - 0.39 MPa | 0.10 - 0.39 MPa |
Maximum allowable pressure | 0.49 MPa | 0.49 MPa | |
Noise | <80 dB(A) | <80 dB(A) | |
IP classification | Unit: IP54 / Wrist: IP65 | Unit: IP54 / Wrist: IP65 | |
Approximate weight | 82kg | 82kg | |
*1 Time required for a robot to move 5kg payload between two points 300mm apart at a height of 25mm. | |||
*2 Position repeatability is the precision at constant ambient temperature. | |||
*3 Controllable by use of the embedded solenoid valve only for φ4x6. | |||
*4 If the payload exceeds 11kg, wrist downward movement is limited to ±10°. |
Downloads

Robot Series Product Sheet
Overview of all DENSO robots
- Version
- Download 1183
- File Size 0.00 KB
- File Count 1
- Create Date June 9, 2022
- Last Updated January 16, 2024

Hoja de producto de la serie VM (Spanish)
Ficha de producto de dos páginas con características, especificaciones y dimensiones.
- Version
- Download 19
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021

Folha de produto da série VM (Portuguese)
Folha de produto de duas páginas com características, especificações e dimensões.
- Version
- Download 11
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021

VM Series Product Sheet
Two-page product sheet with features, specifications and dimensions.
- Version
- Download 126
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021

RC9 VM VL Product Brochure
Nine-page product brochure with features, specifications and dimensions.
- Version
- Download 182
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021
CAD Files and Manuals
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Online/Interactive Manuals
Account registration required.