The optional robot controller protective box shields the controller from mist, dust and other particles. The self contained cooling system provides efficient heat exchange.
Prev
Next
Overview
Shields the controller from mist, dust, and other particles.
- Protect controller from dirty environments
- Efficient heat exchange
- Replaceable radiating fins provide easy maintenance
Board Name | RC8 Controller Protective Box Light | RC8 Controller Protective Box | |
Supported controllers | RC8 series controllers (with space for encoder hub)*² | RC8 series robot controllers (The controller equipped with an I/O conversion box is also applicable.) |
|
Operating environment (templerature and humidity) | During operation | 0°C to 40°C, 90% RH or less (non-condensing) | 0°C to 40°C, 90% RH or less (non-condensing) |
During storage or transport | -10°C to 60°C, 75% RH or less (non-condensing) | -10°C to 60°C, 75% RH or less (non-condensing) | |
Installation orientation | Freestanding | Freestanding | |
Power supply*¹ | Three-phase | 185 to 253 V AC (200 V AC -7% to 230 V AC +10%) | AC185-253V(AC200V-7% ~ AC230V+10%) |
Single-phase | 207 to 253 V AC (230 V AC ±10%) | AC207-253V(AC230V±10%) | |
Heat exchanger | Cooling capacity | 25 W/K (calculated for temperature difference of 1°C) | 35 W/K (calculated for temperature difference 1°C) |
Power supply | From controller power supply (using single-phase 200 V AC from branch at terminal block) | From controller power supply (using single-phase 200 V AC from branch at terminal block) |
|
Fans | Internal fan : 4715MS-23W-B50-A00 (Manufactured by Minebea Co.,Ltd) External fan: 4715HS-23W-B50-AM0 (Manufactured by Minebea Co.,Ltd) |
||
Protective structure | IP54 or equivalent | IP54 or equivalent | |
Approximate weight | 17.5 kg (not including robot controller) | 26 kg (not including robot controller) | |
*¹ Differs from the power supply specifications of the standalone RC8. | |||
*² Use the original "Controller Protective Box" if using VM series, VS-068,087 + additional axis, or MC8 (total motor capacity of 2,000 W or higher). |
CAD Files and Manuals
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Online/Interactive Manuals
Account registration required.