Our optional boards enable versatile expandable communication in a variety of ways. Reduce wiring and setup time by selecting DeviceNet, Profibus, CC link and USB options. These boards are easy to setup and maintain.
Prev
Next
Overview
- Reduce wiring and setup time by selecting DeviceNet, Profibus, CC link and USB options. These boards are easy to setup and maintain.
- The conveyor tracking board enables synchronous robot movement with a conveyor. Objects can be picked or placed without indexing.
Board Name | Bus | Number of Input Points | Number of Output Points |
Parallel I/O board(NPN/PNP) | PCI | User open 40 points | User open 48 points |
DeviceNet master board | PCI Express | 1,024 | 1,024 |
DeviceNet slave board | PCI Express | 256 | 256 |
CC-Link remote device board | PCI Express | 128 | 128 |
Remote Register | 256 | 256 |
|
PROFIBUS slave board | PCI Express | 256 | 256 |
EtherNet/IP Adapter board | PCI Express | 4,032 | 4,032 |
PROFINET IO Device board | PCI Express | 8,192 | 8,192 |
EtherCAT slave board | PCI Express | 2,048 | 2,048 |
CAD Files and Manuals
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Online/Interactive Manuals
Account registration required.