Our latest-model teaching pendant is as powerful as ever and now even more user friendly. Dust and water resistant, it features a larger 7.5-inch color touchscreen with customizable display and a larger deadman switch, as well as a jog dial and other convenience features that make programming quick and easy. Our smaller mini-pendant gives you all the essential programming functions you need at an affordable cost.
Overview
- User-friendly operation
- Teaching pendant features new, larger 7.5 in. color touchscreen and larger deadman switch, dust- and mistproof (IP65) design
- Mini-pendant offers high functionality at low cost

CAUTION Do not drop the teaching pendant and do not impact against the teaching pendant. Touch the teaching pendant with your fingers only, never with the tip of a pen or any pointed object. Otherwise, the LCD may be broken.
Model | TP-RC7/8 | |
Power supply | DC24V (supplied by the controller) | |
Display | LCD | Liquid crystal display with back light 7.5" TFT Color LCD, 640x480 pixels |
LED | 3 LEDs (POWER, MOTOR, LOCK) | |
Operation | Switch & Key | Emergency stop button, deadman switch, jog dial, operating mode switch, motor key, lock key, robot selection key, motion mode key, speed key, cursor key, stop key, OK key, cancel key, moving direction key, shift key function key |
Touch Panel | Use LCD screen as touch panel. | |
Emergency stop button | 4B contact point, 4-circuit output (forced separation type) | |
Deadman switch (Enable switch) | 3-position type (OFF-ON-OFF), 2-circuit output | |
Operating mode switch | 3-position switching with keys (AUTO, MANUAL, and TEACHCHECK) Note: Mode can be switched only with keys. | |
Installation Conditions | Temperature 0 to 40 degree C, humidity 90% RH or less (dew condensation is not allowed) | |
Cable length | 4m, 8m, 12m | |
Degree of protection | IP65 | |
Approximate weight | 1.3 kg or less | |
Precautions for Handling | ||
1.Since LCD is made of glass, please do not drop or apply any strong impact to it. | ||
2.Since the surface of touch panel is easily scratched, please use fingers to operate it. Do not use a pen or any other sharp object. |
CAD Files and Manuals
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Online/Interactive Manuals
Account registration required.