Collaborative Robots

COBOTTA PRO and COBOTTA

Ease of use and world-class safety

COBOTTA PRO

A high-speed collaborative robot engineered for productivity and safety

  • Top-class speed
  • Safety that maximizes productivity
  • Teaching that’s easy for everyone
  • Integrated control for automating complex tasks
Max Payload
Reach
Position Repeatability
6/12
kg
900/1300
mm
±0.03/±0.04
mm

COBOTTA

Compact collaborative robot you can use anywhere, anytime, hassle free.

  • Requires no safety fences and unique outer contour has no sharp edges and prevents hands from being caught
  • Lightweight unit provides easy portability
  • Equipped with a direct teaching function and intuitive GUI for easy programming

 

Max Payload
Reach
Position Repeatability
0.5
kg
342.5
mm
±0.050
mm