Easy operation and extensive simulation functions of WINCAPS III enable users to reduce time spent on design, fabrication, and maintenance of robotics systems.
- Program robot from offline PC without operating robot
- Lay out automation workcells in virtual environment
- Determine obstacle clearances, detect collisions, verify reach and cycle times
- Monitor workcell operation from remote location
Overview
DENSO’s WINCAPS III offline programming software enables users to conveniently program a robot from a remote PC without operating the robot.
CAD drawings can be imported in standard VRML and DirectX formats, and variables can be easily entered or changed. A 3-D simulation feature allows layout of automation workcells in a virtual environment. Users can verify reach, determine obstacle clearances, detect collisions, troubleshoot and debug programs, and determine cycle time. The software also allows remote monitoring of workcell operations via 3 D simulation, realtime I/O status indicators and detailed control logs. A panel-design feature allows customization of the Teaching Pendant display.
Operating Environment
System Requirements |
Recommended |
CPU |
2 GHz or faster multi-core processor |
Memory |
2GB |
Available disk space |
1GB or more |
Supported operating systems |
Windows® 7 / 8 / 10 |
Supported Languages |
Japanese, English, German, Korean, Chinese |