HM Series

XR Series

The XR Series 4-axis, compact gantry robots feature a ceiling mounted, flexible SCARA robot combined with a long-stroke Cartesian robot. As a result of their highly efficient, integrated design, the XR-Series robots use up to 40 percent less valuable factory floor space than a conventional SCARA robot. In addition, they can operate in many applications without the need of a conveyor, saving up to 20 percent in capital-equipment costs. ANSI and CE compliance allows global deployment.

 

Max Payload
Reach
Travel
Basic Cycle Time
5
kg
200-300
mm
450-1060
mm
0.56
sec

Overview

  • Outstanding speed and repeatability
  • Compact, space-saving design
  • Ceiling mount allows maximum working area
  • Long x-axis stroke allows conveyor-less operation, reducing equipment investment
Arm Length
Cycle Time*
Position Repeatability (X+R)
200 mm
0.56 sec.
±0.015 mm
250 mm
0.56 sec.
±0.015 mm
300 mm
0.56 sec.
±0.015 mm

**With 1 kg payload

Compact Structure

Ceiling-mount configuration for maximum working area

High Speed

17 percent faster than our conventional Cartesian robots with combined move of coordinated slide and swivel motions.

Specifications

Model name *1XR-4341*XR-4371*XR-4372*XR-4373*XR-43A1*XR-43A2*XR-43A3*
No. of axes4444444
Position detectionAbsolute encoderAbsolute encoderAbsolute encoderAbsolute encoderAbsolute encoderAbsolute encoderAbsolute encoder
Drive motorAC servomotors for all jointsAC servomotors for all jointsAC servomotors for all jointsAC servomotors for all jointsAC servomotors for all jointsAC servomotors for all jointsAC servomotors for all joints
BrakesBrakes on Z-axisBrakes on Z-axisBrakes on Z-axisBrakes on Z-axisBrakes on Z-axisBrakes on Z-axisBrakes on Z-axis
Overall arm length (first arm + second arm)200mm200mm250mm300mm200mm250mm300mm
Motion angle and strokeX (1st-Axis)450mm760mm760mm760mm1,060mm1,060mm1,060mm
R (2nd-Axis)±168°±168°±168°±168°±168°±168°±168°
Z (3rd-Axis)*1: 135mm
*2: 200mm
*1: 135mm
*2: 200mm
*1: 135mm
*2: 200mm
*1: 135mm
*2: 200mm
*1: 135mm
*2: 200mm
*1: 135mm
*2: 200mm
*1: 135mm
*2: 200mm
T (4th-Axis)±360°±360°±360°±360°±360°±360°±360°
Maximum payload5kg5kg5kg5kg5kg5kg5kg
Maximum composite speed (at the center of an end-effector mounting face)3,650mm/sec3,600mm/sec3,240mm/sec
Z1.500mm/sec1.500mm/sec1.500mm/sec1.500mm/sec1.500mm/sec1.500mm/sec1.500mm/sec
T720°/sec720°/sec720°/sec720°/sec720°/sec720°/sec720°/sec
Position repeatability(at the center of an end-effector mounting face) *2X+R±0.015mm±0.015mm±0.015mm±0.015mm±0.015mm±0.015mm±0.015mm
Z±0.01mm±0.01mm±0.01mm±0.01mm±0.01mm±0.01mm±0.01mm
T±0.005°±0.005°±0.005°±0.005°±0.005°±0.005°±0.005°
Maximum allowable inertia moment (inertia)0.05kgm²0.05kgm²0.05kgm²0.05kgm²0.05kgm²0.05kgm²0.05kgm²
User air piping1 system (φ8) (with optional manifold valve: 4 systems (φ4x8))1 system (φ8) (with optional manifold valve: 4 systems (φ4x8))1 system (φ8) (with optional manifold valve: 4 systems (φ4x8))1 system (φ8) (with optional manifold valve: 4 systems (φ4x8))1 system (φ8) (with optional manifold valve: 4 systems (φ4x8))1 system (φ8) (with optional manifold valve: 4 systems (φ4x8))1 system (φ8) (with optional manifold valve: 4 systems (φ4x8))
User signal line10 (for proximity sensor signals, etc.)10 (for proximity sensor signals, etc.)10 (for proximity sensor signals, etc.)10 (for proximity sensor signals, etc.)10 (for proximity sensor signals, etc.)10 (for proximity sensor signals, etc.)10 (for proximity sensor signals, etc.)
Air sourceOperating pressure0.05 - 0.35 MPa0.05 - 0.35 MPa0.05 - 0.35 MPa0.05 - 0.35 MPa0.05 - 0.35 MPa0.05 - 0.35 MPa0.05 - 0.35 MPa
Maximum allowable pressure0.59 Mpa0.59 Mpa0.59 Mpa0.59 Mpa0.59 Mpa0.59 Mpa0.59 Mpa
Approximate weight *333kg 45kg46kg47kg51kg52kg53kg
*1 An asterisk (*) in model names denotes the Z-axis stroke.
*2 Measured at the constant ambient temperature.
*3 In the case of the heaviest model (Z=200mm).

Downloads

    CAD Files and Manuals

    Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)

    Online/Interactive Manuals

    Account registration required.