• Features
  • Specs
  • Dimensions
  • Standard Components
  • Accessories
  • Videos
  • Data Sheet
  • CAD1

  Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files

500 mm kg sec. mm Coming Soon
Standard model; rear connector panel; standard flange
VS-050A2-AV6-NNN-NN
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A2-AV6-NNN-NN
600 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
Standard model; rear connector panel; communication interface flange-A (Ethernet)
VS-050A2-AV6-NNN-NA
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A2-AV6-NNN-NA
900 mm7 kg 0.37 sec. ±0.030 mm ANSI and CE
Dust- and splashproof model; rear connector panel; standard flange
VS-050A2-AV6-W7N-NN*
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A2-AV6-W7N-NN*
600 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
Cleanroom model; rear connector panel; standard flange
VS-050A1-AV6-C5N-NN
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A1-AV6-C5N-NN
600 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE