HM Series

A high-speed collaborative robot engineered for productivity and safety.

The COBOTTA PRO is designed not only to facilitate collaboration between human workers and robots but also to consistently maximize productivity. It delivers a blend of productivity and safety for both simple tasks and multi-step processes like assembly and inspection work.

 

Max Payload
Reach
Position Repeatability
6/12
kg
900/1300
mm
±0.03/±0.04
mm

Overview

Functional Safety

Functional safety designed to consistently maximize productivity while collaborating with human workers.

The COBOTTA PRO delivers a mix of productivity and safety by maximizing its operating speed when no workers are nearby while minimizing the distance needed to slow or stop when workers approach. When not collaborating with human workers, the unit operates at a maximum TCP speed of 2,500 mm/s with repeatability of ±0.04 mm. The COBOTTA PRO safeguards worker safety by augmenting proprietary torque sensors, which are standard equipment at each axis, with functional safety like torque, speed, and area monitoring. In addition, a touch-sensing soft cover that embeds high-sensitivity contact sensors in a silicon cushioning material further reduces collision risk. This design helps improve productivity safely.

Ease of Use and Precision

A development environment that’s easy for everyone.

We developed a new concept in direct teaching so the COBOTTA PRO can be used to quickly and easily automate complex tasks that require a high level of precision, for example, assembly work. Functionality accommodates a variety of teaching situations, from track memorization to fine-tuning down to 0.1 mm. In addition, the robot is built with Blockly as a new development environment. Utilized in conjunction with direct teaching, this approach lets even novice programmers implement high-precision, difficult applications like assembly processes intuitively and visually.

Automating Work

Automating work that conventionally has depended on human workers with a robot that sees, thinks, and moves like a person.

Collaborative robots are often used as an alternative means of performing work usually performed by human workers. Automating such work has been a challenging process that requires advanced technologies and expertise so that robots can see, think, and move like humans. Highly difficult work like assembly processes can be automated by using tools like Mech-Eye, a high-precision 3D image recognition camera, and AI Imitative Learning, a general-purpose AI software that automates tasks performed by human workers that are difficult to verbalize, to implement integrated control of the COBOTTA PRO and peripherals using the RC9 controller.

© 2023 DENSO. All Rights Reserved. COBOTTA is a registered trademark of DENSO Corporation. All other marks are owned by their respective companies and are used for reference purposes only.

Model nameCOBOTTA PRO 900COBOTTA PRO 1300
No. of axes66
Position detectionAbsolute encoderAbsolute encoder
Drive motorAC servo motors for all axesAC servo motors for all axes
BrakesBrakes for all axesBrakes for all axes
Overall arm length (first arm+second arm)900mm1,300mm
Maximum motion area (Point P: 4th, 5th, 6th axis center)908mm1,304mm
Maximum arm reach1,066mm1,463mm
Maximum motion angle1st axis±270°±270°
2nd axis±150°±150°
3rd axis±150°±150°
4th axis±270°±270°
5th axis±150°±150°
6th axis±360°±360°
Maximum payload6kg12kg
Maximum speed in a collaborative stateWithout touch-sensing soft cover1,800mm/s1,800mm/s
With touch-sensing soft cover (optional)2,000mm/s2,000mm/s
Maximum TCP translational speed in a non-collaborative state2,100mm/s2,500mm/s
Position repeatabilty (at the center of a tool mounting face in each of X, Y and Z directions *1±0.03mm±0.04mm
Maximum allowable momentAround 4th axis20 N•m38.5 N•m
Around 5th axis14.6 N•m28 N•m
Around 6th axis6.5 N•m12 N•m
Maximum allowable moment of inertiaAround 4th axis0.8kgm²1.45kgm²
Around 5th axis0.45kgm²0.9kgm²
Around 6th axis0.1kgm²0.35kgm²
Connector panel mounting positionBack side of the robot base (bottom side of the robot base is optional)Back side of the robot base (bottom side of the robot base is optional)
Equipment for ToolSignal line: 2 pins (for Air Piping type),Signal line: 2 pins (for Air Piping type),
8 pins (for Through Wiring type) *28 pins (for Through Wiring type) *2
Ethernet cable: 1 cable (8 pins) *3Ethernet cable: 1 cable (8 pins) *3
Analog input: 2 systems
RS-485: 1 system
Analog input: 2 systems
RS-485: 1 system
Hand input: 5 pins / Hand output: 5 pinsHand input: 5 pins / Hand output: 5 pins
Lighting: 1 systemLighting: 1 system
Power source + (switching between OFF, 12 V and 24 V), Power source - (0 V)Power source + (switching between OFF, 12 V and 24 V), Power source - (0 V)
Air piping for userφ4x2 (for Air Piping type)φ4x2 (for Air Piping type)
Environment conditions of installation site (during operation)Without touch-sensing soft coverAmbient temperature:0 to 50° CAmbient temperature:0 to 50° C
With touch-sensing soft cover (optional)Ambient temperature:5 to 45° CAmbient temperature:5 to 45° C
Relative Humidity: 20 to 90% (No dew condensation allowed.)
Vibration: <4.9m/s² (0.5G)
Relative Humidity: 20 to 90% (No dew condensation allowed.)
Vibration: <4.9m/s² (0.5G)
Pollution degree (IEC 60664-1)33
Applicable standardsISO 10218-1:2011ISO 10218-1:2011
ISO 13849-1:2015ISO 13849-1:2015
ISO/TS 15066:2016ISO/TS 15066:2016
IEC 60204-1:2016/A1:2021IEC 60204-1:2016/A1:2021
EN 61000-6-2:2005EN 61000-6-2:2005
EN 61000-6-4:2007/A1:2011EN 61000-6-4:2007/A1:2011
EN 61000-6-7:2015EN 61000-6-7:2015
Air sourceOperating pressure0 - 0.39 MPa0 - 0.39 MPa
Maximum allowable pressure0.49 Mpa0.49 Mpa
Noise<65 dB(A)<65 dB(A)
IP classificationIP54IP54
Cleanroom classification (ISO14644-1)Class 5Class 5
Approximate weight29kg41kg
*1 Precision figures assume use at a constant ambient temperature.
*2 Choose either the air piping type or the through wiring type.
*3 The Ethernet cable connected to the connector panel must be 20m or less in length.

Downloads

    CAD Files and Manuals

    Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)

    Online/Interactive Manuals

    Account registration required.