HM Series

The new VMB series represent some of the newest members to our 6-axis family of robots. These high-performance, versatile units offer a longer arm reach and a higher load capacity than traditional models which make VMB an excellent solution for palletizing, packaging, and material handling. New features include greater air piping, valve and signal line options, as well as new programming options with state-of-the-art functions using our new WINCAPS Plus software. VMB offers an IP67 protection grade along with meeting ISO Class 5, which makes them suitable for electric parts, food manufacturing processes, and pharmaceutical and medical devices. With the addition of the new VMB large robots, all manufacturing processes can now be automated by DENSO Robotics.

 

Max Payload
Reach
Cycle Time
Repeatability
25
kg
1506/1804
mm
0.29-0.31
sec
±0.050
mm

Overview

  • Longer arm reach
  • High payload capacity
  • Compact, space-saving design

Eliminated External Wiring / Piping

  • Enable to attach various sensors and other devices on the robot arm with enhanced user wiring, piping, valves, and newly added internal wiring EtherCAT.
  • Reduced the hassle of wirings and pipings around the robot arm.

Full-coverage Structure

In addition to the standard type, having the robot line-up which is complied with the dust- and splash-proof (protection grade IP67) and Cleanliness (ISO class 5), which applies to electrical and electric parts, food manufacturing processes and pharmaceutical and medical devices, etc. that are required strict conditions for sanitation and cleanliness.

Specifications

Model nameVMB-2515VMB-2518
No. of axes66
Drive motorAC servomotor on all axesAC servomotor on all axes
BrakesBrakes on all axesBrakes on all axes
Overall arm length (first arm + second arm)1,395mm
(710mm+685mm)
1,695mm
(860mm+835mm)
Maximum arm reach1,506mm1,804mm
Motion rangeJ1±170° *1±170° *1
J2+140°. -100°+140°. -100°
J3+170°, -130°+170°, -130°
J4±200°±200°
J5±145°±145°
J6±360°±360°
Maximum payload25kg25kg
Maximum joint speedJ1240°/s212°/s
J2240°/s212°/s
J3300°/s265°/s
J4425°/s425°/s
J5425°/s425°/s
J6887°/s887°/s
Position repeatability *2±0.05mm±0.05mm
Allowable wrist load momentJ452 N•m52 N•m
J552 N•m52 N•m
J652 N•m52 N•m
User air pipe(s)2nd arm unit (without options)2 systems (φ8x2)2 systems (φ8x2)
2nd arm unit (with options)1 system (φ8x1)
Solenoid valves dedicated 8 systems (φ6x8)
Select a combination of solenoid valves from a, b and c.
a. 2-position, Double Solenoids
b. 3-position, Exhaust Center Solenoids
c. 3-position, Closed Center Solenoids
1 system (φ8x1)
Solenoid valves dedicated 8 systems (φ6x8)
Select a combination of solenoid valves from a, b and c.
a. 2-position, Double Solenoids
b. 3-position, Exhaust Center Solenoids
c. 3-position, Closed Center Solenoids
3-axis unit (without options)0
0
3-axis unit (with options)1 system (φ8x1)1 system (φ8x1)
User signal line(s)2nd arm unit (without options)Signal line: 15
Ethernet cable: 1
Signal line: 15
Ethernet cable: 1
2nd arm unit (withoptions)Signal line: 15 + 10 *3
Ethernet cable: 1 + 1
Signal line: 15 + 10 *3
Ethernet cable: 1 + 1
3-axis unit (without options)Signal line: 0Signal line: 0
3-axis unit (with options)Signal line: 10Signal line: 10
Air sourceNormal pressure0.20 – 0.39 MPa0.20 – 0.39 MPa
Maximum allowable pressure0.49 MPa0.49 MPa
Pollution degree *4Standard type2 *52 *5
Protected type33
Cleanroom type22
IP classificationStandard typeIP40IP40
Protected typeIP67IP67
Noise75 dB(A)75 dB(A)
Cleanroom classClass 5Class 5
Approximate weight230kg250kg
*1 The movable range is narrower if the unit is installed on a wall or tilted.
*2 Position repeatability is the precision at constant ambient temperature.
*3 Allowable current is limited.
*4 Compliant with IEC 60664-1.
*5 Pollution degree 2 environment is equivalent to home and office areas.

Downloads

    CAD Files and Manuals

    Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)

    Online/Interactive Manuals

    Account registration required.