The ultracompact VP Series 5- and 6-axis articulated robots offer the highest speed and repeatability in their class. Their small footprint of only 160 x 160 mm (200 mm dia. for the aseptic models) saves valuable facility space and makes integration easy, yet despite their size, they have a large payload capacity. In addition, their highly efficient motors use a maximum of only 80 W of power each, and all motors combined use a maximum of only 300 W, resulting in significant energy savings. The VP Series robots are ANSI/CE compliant and UL-listed (aseptic models), making them suitable for global deployment.
Max Payload |
Reach |
Cycle Time |
Repeatability |
2.5-3.0kg |
430/432mm |
0.99sec |
±0.020mm |
Overview
Available in 5- and 6-axis configurations, the VP Series robots are the most compact of all DENSO robots and are perfect for installation where motion space is limited.
- Ultracompact, space-saving design
- Highest speed and repeatability in their class
- Energy-saving motors
- High payload capacity
Reach |
Cycle Time* |
Repeatability |
|
---|---|---|---|
5-Axis |
430 mm |
0.99 sec. |
±0.020 mm |
6-Axis |
432 mm |
0.99 sec. |
±0.020 mm |
**With 1 kg payload
Very Small Footprint
160 x 160 mm (200 x 200 mm for aseptic models)
Lightweight
13 kg / 15 kg
Compact Design
Facilitates integration in tight spaces
ANSI/CE Compliant and UL Listed
ANSI/CE compliant and UL-listed (aseptic models) making them suitable for global deployment.
Aseptic Models
The VP Series aseptic robots offer the same speed and repeatability as the standard VP Series models but with ISO 5 (class 100) cleanroom performance. In addition, anodized aluminum coverings, a protective outer coating and specially sealed joints allow VP Series aseptic robots to be safely cleaned with hydrogen peroxide. This enables the robots to be used in applications where biocontamination control is required, such as those in the medical and pharmaceutical industries. VP Series aseptic robots are available in either ANSI and CE or UL models.Specifications
Model name | VP-5243 | VP-6242 | |
No. of axes | 5 | 6 | |
Position detection | Absolute encoder | Absolute encoder | |
Drive motor | AC servomotors for all joints | AC servomotors for all joints | |
Brakes | Brakes for all joints | Brakes for all joints | |
Overall arm length (first arm+second arm) | 430mm (210mm+22mm) | 420mm (210mm+210mm) |
|
Arm offset | J3 (front arm) | – | 75mm |
Maximum motion area (Point P) | 430mm | 432mm | |
Motion range | J1 | ±160° | ±160° |
J2 | ±120° | ±120° | |
J3 | +136°, -128° | +160°, +19° | |
J4 | – | ±160° | |
J5 | ±120° | ±120° | |
J6 | ±360° | ±360° | |
Maximum payload (wrist downward movement is within ±45°) | 3kg *3 | 2.5kg *4 | |
Maximum composite speed (at the center of an end-effector mounting face) | 3,900mm/sec | – | |
Cycle time *1 | 0.99 sec | – | |
Position repeatability at the center of an end-effector mounting face *2 | ±0.02mm | – | |
Maximum allowable inertia moment (interia) | J4, J5 | 0.04kgm² *5 | 0.03kgm² |
J6 | 0.01kgm² | 0.007kgm² | |
User air piping | 4 systems (φ4x4) | 4 systems (φ4x4) | |
User signal line | 9 (for proximity sensor signals, etc.) | 9 (for proximity sensor signals, etc.) | |
Air source | Operating pressure | 0.10 – 0.39 MPa | 0.10 – 0.39 MPa |
Maximum allowable pressure | 0.49 MPa | 0.49 MPa | |
Noise | <80 dB(A) | <80 dB(A) | |
Approximate weight | 13kg | 15kg | |
*1 Time required for a robot to move a 1kg payload between two points 300mm apart at a height of 25mm. | |||
*2 Position repeatability is the precision at constant ambient temperature. | |||
*3 If wrist downward movement exceeds ±45°, the maximum payload is 2.5kg. | |||
*4 If wrist downward movement exceeds ±45°, the maximum payload is 2kg. | |||
*5 VP-5243 has no J4. |
Downloads

Robot Series Product Sheet
Overview of all DENSO robots
- Version
- Download 1183
- File Size 0.00 KB
- File Count 1
- Create Date June 9, 2022
- Last Updated January 16, 2024

VP-G2 Articulated Aseptic Product Sheet
Two-page product sheet with features, specifications and dimensions.
- Version
- Download 0
- File Size 0.02 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021

Hoja de producto de la serie VP (Spanish)
Ficha de producto de dos páginas con características, especificaciones y dimensiones.
- Version
- Download 18
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated June 9, 2022

Folha de produto da série VP (Portuguese)
Folha de produto de duas páginas com características, especificações e dimensões.
- Version
- Download 5
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated June 9, 2022

VP Series Product Sheet
Two-page product sheet with features, specifications and dimensions.
- Version
- Download 93
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021
CAD Files and Manuals
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Online/Interactive Manuals
Account registration required.