Integrated Robots
Ceiling mounted, flexible SCARA robots
XR Series
The XR Series 4-axis, compact gantry robots feature a ceiling mounted, flexible SCARA robot combined with a long-stroke Cartesian robot. As a result of their highly efficient, integrated design, the XR Series robots use up to 40 percent less valuable factory floor space than a conventional SCARA robot. In addition, they can operate in many applications without the need of a conveyor, saving up to 20 percent in capital equipment costs. ANSI and CE compliance allows global deployment.
Max Payload |
Reach |
Travel |
Cycle Time |
5kg |
200-300mm |
450-1060mm |
0.56sec |